知识搜索
下载文档 () / 20
动力,因我们而不同*

Diammonium Phosphate Food Quality

Diammonium Phosphate Food Quality is a pure diammonium phosphate produced especially for yeast nutrition.

Features
100% Diammoniumphosphate for a fast fermentation start and high degree of alcohol
Suitable for
Juice with low YAN with high demand on nutrients
Dosage
max. 8.35 lb/1,000 gal
(100 g/hl)

核心功能

  • Ensures rapid yeast propagation
  • Equalizes deficiencies in nitrogen and phosphate
  • Improved fermentation degree and higher alcohol yield
规格
Application

 

Max. dosage in
lb/1,000 gal (g/hl)

 

Diammonium Phosphate Food Quality Yeast Nutrient added to the must, wine or distillation mash

 

8.35 (100)

 

In Germany the use of diammonium phosphate in compensation distilleries is forbidden by law. In other countries, the relevant national legislation has to be observed
下载链接
X
Download Close