知识搜索
下载文档 () / 20
动力,因我们而不同*

Fermentation Salt Plus

Fermentation Salt Plus combined yeast nutrient is a special yeast nutrition compound preparation consisting of diammonium phosphate, vitamin B1, and cellulose for application during particularly difficult fermentations. 

Features
Diammonium phosphate + Vitamin B1 + Cellulose for fast fermentation start with cellulose
Suitable for
Juice with low NTU
Dosage
max. 4.2 lb/1,000 gal
(50 g/hl)

核心功能

  • Quicker yeast reproduction
  • Quicker fermentation of the substrate
  • Increase of the inner surface for highly pre-clarified musts
  • Reliable compensation of nitrogen and phosphate deficiency
  • Reduction in the pyruvic acid and α-ketoglutarate content
  • Higher degree of final fermentation and improved alcohol yield
  • Quicker and better sedimentation
规格
Application

 

Max. dosage in
lb/1,000 gal (g/hl)

 

Fermentation Salt Plus Yeast Nutrient added to the must, wine, or distillation must

 

4.2 (50)

 

下载链接
X
Download Close