知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PROFERM H+2

SIHA PROFERM H+2 combined yeast nutrient prepared from specially inactivated yeasts and fermentation salt (Diammonium phosphate). It is particularly beneficial for nutrient-deficient musts. It helps to prevent fermentation defects, particularly with decayed grapes, highly pre-clarified musts and in the suspected presence of fermentation inhibitors.

Features
80% inactive yeast + 20% Diammoniumphosphate for highly clarified must and must of decayed grapes
Suitable for
Juice with defective grapes and high nutrional demand
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

核心功能

  • Promotes alcoholic fermentation (due to high amino acid, vitamin and mineral content)
  • Improves color stabilization (due to polysaccharide content)
  • Fast yeast multiplication
  • Secure fermentation in difficult musts
  • High adsorption potential for fermentation-inhibiting components
规格
Application Max. dosage in lb/1,000 gal (g/hl)
SIHA PROFERM H+² Yeast Nutrient added to the must immediately prior to the addition of reactivated dry active yeast 3.3 (40)
下载链接
X
Download Close