知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA BACTIFERM

SIHA BACTIFERM bacteria nutrient is a special substance for supplying lactic acid bacteria with essential nutrients. It is a combination product made from yeast cell wall preparation without caseinate components. This specially formulated nutrient combination can achieve a significant improvement of bacteria activity in problem wines. 

Features
100% yeast cell wall preparation malolactic fermentation
Suitable for
All juices
Dosage
max. 0.5 lb/1,000 gal
(10 g/hl)

核心功能

  • Significant improvement in the supply of essential nutrients
  • Faster and safer acid decomposition in problem wines
  • Expansion of the activity window at low pH-values, high alcohol content or low temperatures
  • Time gain, therefore minimization of secondary infection risk
  • Improvement of the sensory profile
规格
Application Max. dosage in lb/1,000 gal (g/100 l), so that the standard pack is enough for 660 gal (2,500 l)
SIHA BACTIFERM Yeast Nutrient is introduced into the wine either prior to the addition of bacteria, or it is added to already inoculated wine 0.5 (10)
下载链接
X
Download Close