知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PROFERM Bio

SIHA PROFERM Bio yeast nutrient is a 100% certified organic nutrient preparation made of yeast cell walls. SIHA PROFERM Bio yeast nutrient is enriched with minerals, vitamins, sterols and lipids to facilitate safe fermentation. Furthermore, SIHA PROFERM Bio can prevent stuck fermentation in musts with high sugar content.

Features
100% yeast cell wall preparation enriched with minerals, vitamins sterols + lipids
Suitable for
Organic certified wine production
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

核心功能

  • 100% certified organic yeast nutrient preparation
  • For safe and clean fermentation
  • Selective adsorption of undesirable substances, particularly medium-chain fatty acids
  • Prevention of stuck fermentation in musts with a high sugar content
规格
Application of SIHA PROFERM Bio Yeast Nutrient
Dosage quantity
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Safe, clean fermentation 1.7 – 2.5
(20 – 30)
2.5
(30)
Prevention of delayed fermentation 1.7 – 2.5
(20 – 30)
2.5
(30)
Musts with a high sugar content 2.5 – 2.9
(30 – 35)
3.3
(40)
下载链接
X
Download Close