知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Vitamin B1

SIHA Vitamin B1 yeast nutrient is a pure, high dosage thiamine (thiamine dichlorhydrate) to improve the metabolism activity of yeast during alcoholic fermentation.

Features
100% Vitamin B1 for decrease in sulfur-binding substances during alcoholic fermentation
Suitable for
Botrytis grapes
Dosage
max. 0.005 lb/1,000 gal
(0.6 g/hl)

核心功能

  • Improved yeast propagation (increased number of cells)
  • Suppression of the formation of disturbing higher types of alcohol
  • Decreased pyruvic acid (pyruvate) and α-ketoglutarate contents; less SO2
  • Improved final fermentation of difficult-to-ferment grape must
  • Enhance reductive fermentation of fresher and more aromatic wines
  • Enhanced positive effect on the digestibility of wine
规格
Application Max. dosage in lb/1,000 gal (g/hl)
SIHA Vitamin B1 Yeast Nutrient to be added early to the unfermented must prior fermentation or during second fermentation 0.005 (0.6)
下载链接
X
Download Close