知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA CRYAROME

SIHA CRYAROME yeast is a special yeast with excellent cold fermenting properties and high aroma yield. It tolerates temperatures up to at least 59 °F (15 °C) and ferments sufficiently at lower temperatures. It is suitable for the preparation of white or red wines. It produces particularly aromatic, fresh wines and enhances the elegance and complexity especially of sweet wines. It ferments quite slowly but completely even with difficult musts. Therefore, it is equally suitable for fermenting musts and mashes, for re-fermenting applications and for completing the fermentation of wines that have stopped fermenting.

Feature
Saccharomyces cerevisiae for cold fermentation and fruit aroma compounds
Suitable for
White: Sauvignon Blanc, Riesling, Müller-Thurgau, Silvaner, Muskateller, Welschriesling
Temperature/Dosage
> 15 °C, max. 15-20 g/hl

核心功能

  • Very rapid fermentation start, reliable thorough fermentation in a wide temperature range; excellent cold fermenting properties even under 59 °F (15 °C)
  • High release of aroma components from the grapes and fermentation aromas
  • Quickly suppresses wild yeasts and bacteria, prevents unwanted fermentation side products
  • Tolerates up to 16% alcohol by vol
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Red grape must 1.2 – 1.7
(15 – 20)
1.7 – 2.5
(20 – 30)
White grape must 1.2 – 1.7
(15 – 20)
1.7 – 2.5
(20 – 30)
Apple must 1.2 – 1.7
(15 – 20)
1.7 – 2.5
(20 – 30)
Fruit must 1.2 – 1.7
(15 – 20)
1.7 – 2.5
(20 – 30)
Mashes 1.7 – 2.0
(20 – 25)
1.7 – 2.5
(20 – 30)
Completing the fermentation of "stopped" wines  
2.5 – 5.0
(30 – 60)
下载链接
X
Download Close