知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAFERM Element

SIHAFERM Element is a dry active yeast that has been selected with the aim of preserving the original grape-specific aroma. The yeast originates from an biodynamic winery in the Pfalz (Palatinate) region. The selection was predominantly based on the Pechstein vineyard. SIHAFERM Element yeast promotes grape-specific aromas without forming stronger fruit flavors.

Feature
Saccharomyces cerevisiae for strong grape varietal riesling aroma
Suitable for
White: Riesling, Chardonnay, Pinot Blanc, Chardonnay
Temperature/Dosage
18-20 °C, max. 15-20 g/hl

核心功能

  • Reliable full fermentation at fermentation temperatures of between 64 – 68 °F (18 – 20 °C)
  • Formation of grape-specific flavors in white wines
  • No superimposition by fruit esters or higher alcohol flavors
  • Average yeast nutrient requirements
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
White grape must 1.3 – 1.7
(15 – 20)
1.7 – 2.5
(20 – 30)
White grape mash 1.7 – 2.1
(20 – 25)
2.1 – 2.5
(25 – 30)
下载链接
X
Download Close