下载文档 () / 20
动力,因我们而不同*
  • LV switchgear temperature monitoring solution

    Detect temperature rise across critical busbar joints and cable terminations before it leads to equipment failure, downtime, or safety risk. Continuous thermal monitoring replaces periodic inspection with real-time insight, enabling earlier intervention and safer maintenance.
    Contact us

Continuously monitor LV busbar joints and cable terminations

Thermal faults in LV switchgear do not occur suddenly. They develop over time within busbar joints and cable terminations, often remaining undetected between inspection intervals. Without continuous visibility, these conditions can progress unnoticed until they result in equipment failure, unplanned downtime, or safety incidents.

With continuous LV switchgear thermal monitoring in place:

Eaton lv switchgear brochure

Low-voltage switchgear thermal monitoring brochure

Critical LV switchgear connections monitored with continuous thermal monitoring

Eaton Exertherm CTM enables the following critical LV bus and cable terminations to be monitored simultaneously and in real-time:

Low-voltage busbar joints:

  • IR sensors monitor ACB main incomers, line, and load side
  • IR sensors monitor both sides of any bus couplers or tie breakers
  • IR sensors monitor ACB feeders load side
  • IR sensors monitor shipping/transport splits and other critical connections that are made on-site

Low-voltage cable terminations:

  • Cable sensors monitor ACB main incomers, line side
  • Cable sensors monitor ACB feeders, load side
Eaton exertherm thermal monitoring sensors ctm

Benefits of LV switchgear thermal monitoring

The Eaton Exertherm LV switchgear CTM solution provides an early warning of potentially compromised LV assets before they fail, causing unplanned facility outages. The LV switchgear solution provides protection from thermal asset changes where the eye can’t see and the hands can't reach. Our unique ‘fit and forget’ 24/7 electrical infrastructure monitoring technology gives you the peace of mind that your assets are running safely.

Features of LV switchgear thermal monitoring

Eaton Exertherm CTM solution are suitable for both new build and retro-fit installation, and also OEM vendor neutral.

Permanent installation

Permanently installed sensors are fit-and-forget technology that continuously monitors the temperature of critical joints or connections.

Cost efficient

Permanently installed, factory‑fitted or retrofittable, CTM sensors work around the clock and silently in the background.

Real-time data 

Once installed our sensors work 24/7, 365 days a year to continuously monitor your critical electrical assets and provide condition data.

Lifetime guarantee

We're so confident with the resilience built into our technology that we provide a lifetime guarantee on our sensor hardware.

Periodic inspection vs continuous LV switchgear monitoring

Capability

 

Continuous CTM monitoring

 

     

    Periodic thermography

     

      Fault detectionContinuous, real-timeSnapshot at inspection
      VisibilityOngoing across load cyclesLimited between inspections
      Fault development insightTracks progression over timeNo trend visibility
      SafetyReduces exposure to energized equipmentRequires manual inspection
      ResponseEnables planned interventionOften reactive

      Components of LV switchgear thermal monitoring solution

      1. IR sensor

        For busbar temperature monitoring

      2. EM cable sensor

        Temperature monitoring for cable
        terminations

      3. Exertherm modbus datacard

        Collects data from 8 x IR / EM cable sensors

      4. Exertherm Thermal Xpert 25

        Panel mounted HMI

      LV Kit Numbering
      ETX individual

      Turn thermal data into actionable insight with ETX25

      Continuous Thermal Monitoring sensors identify developing hotspots within LV switchgear. ETX25 makes that data easy to access, visualise and act upon.

       

      Connectivity between CTM sensors and host platform

      There are two connectivity options available:

      ETX25 Connectivity

      Why choose Eaton Exertherm for LV switchgear monitoring?

      Our CTM solution is designed as an OEM‑neutral approach to LV switchgear monitoring, providing continuous visibility across critical switchgear connections regardless of manufacturer. It focuses on monitoring the key connection points where thermal faults are most likely to develop, but are often difficult to detect using conventional or indirect monitoring methods.

      By delivering real-time insight into temperature changes at these critical points, it enables earlier identification of developing issues and improves visibility into fault progression between inspection intervals. Suitable for both retrofit and new-build LV switchgear applications, the solution integrates easily into existing electrical infrastructure while reducing the need for interaction with energised equipment during maintenance activities, supporting safer and more controlled working practices.

      Need more info? Let's talk

      Get in touch to find out more about LV Switchgear by filling in the form. One of the Exertherm team will reach out to learn more about your requirements as soon as we can.