下载文档 () / 20
动力,因我们而不同*

Monitor critical bus bar and joint connections in medium voltage switchgear

Electrical failures are caused by a number of different factors, including:

Mv switchgearExertherm application brochure

MV switchgear temperature monitoring brochure

Protect MV switchgear with continuous thermal monitoring sensors

Continuous thermal monitoring technology enables critical MV switchgear joints and busbar connections to be monitored in real-time.

Thermal monitoring locations include:

  • IR sensors monitor main incomer breakers, line and load side
  • IR sensors monitor ACB feeders, line and load side
MV Switchgear Temperature Monitoring

Benefits of MV switchgear monitoring

Eaton Exertherm CTM solution for MV switchgear provides an early warning of potentially compromised assets before they fail, causing unplanned facility outages. The MV switchgear solution provides protection from thermal asset changes where the eye can’t see and the hands can't reach. Our unique ‘fit and forget’ 24/7 electrical infrastructure monitoring technology gives you the peace of mind that your assets are running safely.

Features of MV switchgear monitoring

Eaton Exertherm CTM solution for MV switchgear is suitable for both new build and retro-fit installation, and also OEM vendor neutral.

Permanent installation

Permanently installed sensors for MV switchgear mean you can fit and forget, only needing to return when a potential issue is flagged up.

Cost efficient

Permanently installed, factory‑fitted or retrofittable, CTM sensors work around the clock and silently in the background.

Real-time data

Once installed our sensors work 24/7, 365 days a year to continuously monitor your critical electrical assets and provide condition data.

Lifetime guarantee

We're so confident with the resilience built into Eaton technology that we provide a lifetime guarantee on our sensor hardware.

MV Switchgear Kit

    1. IR sensor

      For busbar temperature monitoring

    2. Exertherm modbus datacard

      Temperature monitoring for cable
      terminations collects data from
      8 x IR / EM cable sensors

    3. Exertherm Thermal Xpert 25

      Panel mounted HMI for local status

    MV Kit Numbering
    ETX individual

    Turn thermal data into actionable insight with ETX25

    Continuous Thermal Monitoring sensors identify developing hotspots within LV switchgear. ETX25 makes that data easy to access, visualise and act upon.

     

    Connectivity between CTM sensors and host platform

    There are two connectivity options available:

    ETX25 Connectivity

    Why choose Eaton Exertherm CTM for MV switchgear monitoring?

    Eaton's CTM solution provides an OEM-neutral approach to MV switchgear monitoring, delivering continuous visibility across the critical connections where thermal faults most commonly develop.

    Suitable for both retrofit and new-build applications. It provides real-time insight into asset condition, enabling earlier fault detection, more informed maintenance planning, and safer maintenance practices through reduced interaction with energized equipment.

    Need more info? Let's talk

    Get in touch to find out more about MV switchgear by filling in the form. One of the team will reach out to learn more about your requirements as soon as we can.