下载文档 () / 20

09A1021S20ZF

Aluminium tie wrap adaptor, size 20, for connector 26482 II, EN2997, Black Zinc Nickel plating, straight configuration; 09A1021S20ZF

常用规格

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09A1021S20ZF
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Strain Relief
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
20
Operating temperature - max
175 °C
Operating temperature - min
-65 °C

导出产品规格