下载文档 () / 20

85333RS2039SN

Aluminium plug with RFI ring, Nickel plating, with female contacts; 85333RS2039SN

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85333RS2039SN
Product Length/Depth
36.3 mm
Product Height
41.9 mm
Product Width
41.9 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
37
Plating
Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
20
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
39
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格