下载文档 () / 20

15BJ130CAH

Eaton Bussmann series automotive qualified TVS diode, 15BJ family, 130Vdc, Bi-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
15BJ130CAH
UPC
051712859301
Product Length/Depth
6 mm
Product Height
2.35 mm
Product Width
4.5 mm
Product Weight
0.13 g
Compliances
RoHS Compliant

产品规格

Voltage rating
130 V
Clamping voltage
209 V
Peak current 8/20
7.2
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Bidirectional

导出产品规格