下载文档 () / 20

15BJ14AH

Eaton Bussmann series automotive qualified TVS diode, 15BJ family, 14Vdc, Uni-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
15BJ14AH
UPC
051712859615
Product Length/Depth
6 mm
Product Height
2.35 mm
Product Width
4.5 mm
Product Weight
0.13 g
Compliances
RoHS Compliant

产品规格

Voltage rating
14 V
Clamping voltage
23.2 V
Peak current 8/20
64.7
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Unidirectional

导出产品规格