下载文档 () / 20

15BJ18AH

Eaton Bussmann series automotive qualified TVS diode, 15BJ family, 18Vdc, Uni-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
15BJ18AH
UPC
051712859776
Product Length/Depth
6 mm
Product Height
2.35 mm
Product Width
4.5 mm
Product Weight
0.13 g
Compliances
RoHS Compliant

产品规格

Voltage rating
18 V
Clamping voltage
29.2 V
Peak current 8/20
51.4
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Unidirectional

导出产品规格