Composite square flange receptacle, no plating, with female contacts, polarization C; 8D017X08SC
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D017X08SC
|
Product Length/Depth |
35.26 mm
|
Product Height |
33 mm
|
Product Width |
33 mm
|
Product Weight |
31 g
|
Connector orientation |
C
|
Connector type |
|
Contact delivery |
Unloaded
|
Contact gender |
Socket (Female)
|
Contact plating |
|
Contact type |
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
08
|
Shell material |
Composite
|
Shell size |
17
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
8
|
Number of cavity #16 |
8
|
Salt spray |
2000 hour
|
Working voltage (Vrms) |
2300 V
|