Composite plug, no plating, without male contacts, polarization C; 8D517X08AC
Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
Catalog Number |
8D517X08AC
|
Product Length/Depth |
31 mm
|
Product Height |
35 mm
|
Product Width |
35 mm
|
Product Weight |
22 g
|
Connector accessory option |
Not delivered, to be ordered separately
|
Connector orientation |
C
|
Connector type |
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Coupling type |
|
Degree of protection |
IP67
|
Layout |
08
|
Plug type |
Straight Plug
|
Shell material |
|
Shell size |
17
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Number Of Contacts |
8
|
Number of cavity #16 |
8
|
Salt spray |
2000 hour
|
Working voltage (Vrms) |
2300 V
|