Product Name |
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
|
Catalog Number |
8MQ2M0000ANE
|
Product Length/Depth |
12 mm
|
Product Height |
14.4 mm
|
Product Width |
33.2 mm
|
Product Weight |
1.5 g
|
Contact delivery |
Not delivered
|
Layout |
00-00
|
Shell material |
Composite
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-55 °C
|