下载文档 () / 20
动力,因我们而不同*

9PX11KIRTNBP31
Eaton 9PX 11000i 3:1 RT6U HotSwap Net.

Eaton 9PX UPS 3:1 HotSwap Netpack, 11 kVA, 10 kW, Input: Hardwired, Outputs: (4) C19, Hardwired, Rack/tower, 6U, Network card included

常用规格

Product Name
Eaton 9PX UPS
Catalog Number
9PX11KIRTNBP31
UPC
743172045270
Product Length/Depth
70 cm
Product Height
26 cm
Product Width
44 cm
Product Weight
88 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

产品规格

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy efficient, reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Network card and rackmounting kit delivered as standard
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (at the UPS level)
  • Parallel operation using HotSync technology
  • Hot swappable batteries
Topology
Online/Double-conversion
Rack size
6U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
11 kVA
Wattage
10 kW
Rack mounting kit
Yes
Package contents
  • Power Module
  • Extended battery module (EBM)
  • Maintenance Bypass
  • Network Management Card
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • USB cable
  • Serial cable
  • Battery cable with comms for automatic battery cabinet recognition
  • (2) Supports for tower mounting
  • Link plate
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(4) C19, Hardwired
Number of Outputs C19
4
Number of outputs hardwired
1
Output waveform
Sine wave
Voltage
400V
Output nominal voltage
230V default (200/208/220/230/240/250V)
Feed type
2
Voltage type
AC
Runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable battery modules
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
10 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • Network card
Expansion slots
One slot, network card included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 2047
Noise level
<50 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Protocol
SNMP
Integrated functionality
Network Mangement
Input voltage - max
305 V
Input voltage - min
480 V
Output voltage - max
250 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
20
Efficiency at max. load
95
Efficiency (eco-mode)
98
Input voltage range
305-480 V
Max number of battery packs
12 (supercharger required for more than 6 EBM)
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240/250 V +/- 1%
Phase (input)
3
Phase (output)
1
Runtime at full load
3 min
Voltage distortion output (linear load) - max
2
Power consumption
600 W
Input Nominal Voltage
400V default (380/400/415V)

导出产品规格