下载文档 () / 20

CHP42L225X6

Eaton CH main lug loadcenters, PON, Main Lug Only, 225 A, X6, Copper, NEMA 1, Metallic, 10 kAIC, 84, Single-pole, 42, Two hots, a neutral and a ground, Single-phase, 120/240 V, #4 AWG-300 kcmil

常用规格

Product Name
Eaton CH main lug loadcenter
Catalog Number
CHP42L225X6
UPC
786689055202
Product Length/Depth
34.12 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
18.5 lb
Certifications
UL 67
UL 50

产品规格

Special features
PON
Type
Main Lug Only
Amperage Rating
225 A
Bus material
Copper
Number of circuits
84
Number of poles
Single-pole
Number of spaces
42
Phase
Single-phase
Voltage rating
120/240 V
Wire size
#1 AWG-300 kcmil
Box size
X6
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground

导出产品规格