下载文档 () / 20

CHPX6LS

Eaton CH Surface Cover,Type CH surface cover,225 A,X6,Sandlewood,34 in,15 in,NEMA 1,Steel,CH,Surface,Single-pole,32 Spaces,CH - 0.75 in - Plug On Neutral,CH Breakers,120/240 V

常用规格

Product Name
Eaton CH cover
Catalog Number
CHPX6LS
UPC
786689162474
Product Length/Depth
1 in
Product Height
34.12 in
Product Width
14.31 in
Product Weight
11.5 lb
Certifications
Contact Manufacturer

产品规格

Type
Cover
Amperage Rating
225 A
Bus material
Aluminum
Mounting
Surface
Number of poles
Single-pole
Number of spaces
32
Phase
Three-phase
Used with
CH Breakers
Voltage rating
120/240 V
Box size
X6
Color
Sandalwood
Cover height
34
Cover width
15
Enclosure
NEMA 1
Enclosure material
Steel
Interrupt rating
10 kAIC
Size
CH - 3/4 in - plug on neutral

导出产品规格