下载文档 () / 20

D3899920FJ4PEL

Aluminium square flange receptacle, Nickel plating, without male contacts; D3899920FJ4PEL

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920FJ4PEL
Product Length/Depth
34.8 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
49 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
E
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
4
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
56
Number of cavity #16
8
Number of cavity #20
48
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格