下载文档 () / 20

D3899926FJ4BE

Aluminium plug, Nickel plating, without female contacts; D3899926FJ4BE

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926FJ4BE
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
84 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
4
Plating
Nickel
Plug type
Straight Plug
Shell continuity
1
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
56
Number of cavity #16
8
Number of cavity #20
48
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格