下载文档 () / 20

D3899920WA98AN

Aluminium square flange receptacle, Olive Drab Cadmium plating, without male contacts; D3899920WA98AN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920WA98AN
Product Length/Depth
34.1 mm
Product Height
23.8 mm
Product Width
23.8 mm
Product Weight
12 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #20
3
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格