下载文档 () / 20

D3899926WA98BN

Aluminium plug, Olive Drab Cadmium plating, without female contacts; D3899926WA98BN

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926WA98BN
Product Length/Depth
21.8 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
16 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
2.5
Shell material
Aluminium
Shell size
9
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
3
Number of cavity #20
3
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格