下载文档 () / 20

D3899920ZJ20PD

Aluminium square flange receptacle, Black Zinc Nickel plating, with male contacts; D3899920ZJ20PD

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899920ZJ20PD
Product Length/Depth
34.8 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
57 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
20
Plating
Black Zinc Nickel
Shell continuity
2.5
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
33
Number of cavity #12
4
Number of cavity #16
13
Number of cavity #20
10
Number of cavity #8 power
3
Salt spray
500 hour
Working voltage (Vrms)
1000 V

导出产品规格