下载文档 () / 20

D3899926ZJ20BD

Aluminium plug, Black Zinc Nickel plating, without female contacts; D3899926ZJ20BD

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899926ZJ20BD
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
65 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
20
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
2.5
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
33
Number of cavity #12
4
Number of cavity #16
13
Number of cavity #20
10
Number of cavity #8 power
3
Salt spray
500 hour
Working voltage (Vrms)
1000 V

导出产品规格