下载文档 () / 20

D3899924FJ4PE

Aluminium jam nut receptacle, Nickel plating, with male contacts; D3899924FJ4PE

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924FJ4PE
Product Length/Depth
32.5 mm
Product Height
55.6 mm
Product Width
55.6 mm
Product Weight
64 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
4
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
56
Number of cavity #16
8
Number of cavity #20
48
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1800 V

导出产品规格