下载文档 () / 20
动力,因我们而不同*

D3899924KD97SB

Stainless steel jam nut receptacle, passivated, with female contacts; D3899924KD97SB

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924KD97SB
Product Length/Depth
32.5 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
87 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
97
Plating
Passivated
Shell continuity
10
Shell material
Stainless Steel
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
12
Number of cavity #16
4
Number of cavity #20
8
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1800 V

导出产品规格