照片为代表
Download
Eaton FILM CAP EFDKA, 1000VDC,10uF, J, 4LEADS, Size=42.5mmx40mmx20mm
| Product Name |
Eaton EFDKA metallized polypropylene film DC-link capacitors
|
| Catalog Number |
EFDKA1AJ106E134BH
|
| UPC |
197162015338
|
| Product Length/Depth |
42.5 mm
|
| Product Height |
20 mm
|
| Product Width |
40 mm
|
| Product Weight |
39.41 g
|
| Compliances |
RoHS Compliant
|
| Voltage rating |
1000 Vdc
|
| Irms |
7.5 A
|
| Peak current |
350 A
|
| Surge current |
1050 A
|
| Equivalent series resistance (ESR) |
13 mohm @ 10 kHz
|
| Equivalent series inductance (ESL) |
30 nH
|
| Thermal resistance |
20.5 °C/W
|
| dv/dt |
35 V/µs
|
| Temperature rating |
-55 °C to +105 °C
|
| Size |
42 mm x 20 mm x 40 mm
|
| Grade |
THB Grade IIIB
Automotive |