下载文档 () / 20
动力,因我们而不同*

EN2997SE60803F6

Stainless steel plug with RFI ring, with female contacts; EN2997SE60803F6

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997SE60803F6
Product Length/Depth
21.3 mm
Product Height
21.3 mm
Product Width
21.3 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
3
Plating
Passivated
Plug type
Straight Plug
Shell material
Stainless Steel
Shell size
8
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Number Of Contacts
3
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格