知识搜索
下载文档 () / 20
动力,因我们而不同*

F4W46281

Eaton BANDSEAL Filter Bag, NMO-200-P01R-403, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 200 µm, Nominal

常用规格

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F4W46281
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.08 m²
Packaging
40 bags/box

导出产品规格