知识搜索
下载文档 () / 20
动力,因我们而不同*
Filter bags

BANDSEAL

BANDSEAL monofilament filter bags feature a wide range of retention ratings. They are designed for open surface filtration without a bag filter housing to retain particles that are larger than the respective pore size

Material
Mesh
Efficiency
Nominal
Capacity
Standard

核心功能

  • Bag filtration that requires no bag filter housing
  • Non-deformable monofilament material is woven into a specific pattern with fusion-welded intersections for extra strength
  • All nylon monofilament grades <125 μm are manufactured with a twill-tape envelope on the side seam and bottom seam
  • Drawstring permits installation directly on the end of a pipe or outlet, without an adapter
  • Material is free from silicone and crater-forming substances

Key BANDSEAL filter bags applications

  • Low pressure applications
  • Non-critical open filtration applications

规格

显示差异
仅显示不同点
隐藏空白功能

SPECIFICATIONS

Material Monofilament nylon
 
Drawstring
Polyester
 
Retention ratings
25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm
 
Sizes
01: Ø 7 x 17” L (180 x 430 mm)
43: Width: 5.5 x 12” L (140 x 305 mm)
45: Width: 5.5 x 20” L (140 x 508 mm)
 
Filter area
01: 2.6 ft² (0.24 m²)
43: 0.9 ft² (0.08 m²)
45: 1.5 ft² (0.14 m²)
 
Max. operating temperature
374 °F (190 °C)
 
Max. flow rates
01: 88 GPM (20 m³/h)
43: 26 GPM (6 m³/h)
45: 53 GPM (12 m³/h)
 
下载链接
X
Download Close