下载文档 () / 20

FT BE 4X12

Eaton B-Line series Flextray blind end, 4"X 12", Steel, Pre-galvanized, Blind ends

常用规格

Product Name
Eaton B-Line series Flextray blind end
Catalog Number
FT BE 4X12
UPC
662516788447
Product Length/Depth
2 in
Product Height
2 in
Product Width
8 in
Product Weight
0.68 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
Blind ends
Finish
Pre-galvanized

导出产品规格