下载文档 () / 20

FT2X2X10 ELG

Eaton B-Line series Flextray 2" deep straight section, Electroplated zinc galvanized, Steel, 4.3" actual area inside tray, 2"deep flex tray

常用规格

Product Name
Eaton B-Line series Flextray 2" deep straight section
Catalog Number
FT2X2X10 ELG
UPC
662516301363
Product Length/Depth
118.312 in
Product Height
2.38 in
Product Width
2 in
Product Weight
6.6 lb
Certifications
CE
CSA

产品规格

Material
Steel
Special features
4.3" area inside tray
Type
2" deep flextray
Finish
Electro-plated
Application
Controlled interior recommended application

导出产品规格