下载文档 () / 20

JDXEE2T19MSN

Rear panel mount receptacle, protruding back, male solder contacts, layout 2-19, brass shell non reflective black chrome plating; JDXEE2T19MSN

常用规格

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXEE2T19MSN

产品规格

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull - Breakaway
Layout
19
Plating
Non reflective black chrome
Shell material
Brass
Shell size
2
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
19

导出产品规格