下载文档 () / 20

JMXEP1A02MCUDSA

Push-pull plastic IP40 rear mount receptacle, layout 1-02, male crimp contacts, keying A, blue color coding; JMXEP1A02MCUDSA

常用规格

Product Name
Eaton Souriau JMX series plastic push-pull connector
Catalog Number
JMXEP1A02MCUDSA
Product Length/Depth
23.8 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
6.8 g

产品规格

Current rating
10 A UL
10 A IEC
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP50
Layout
2
Shell material
Plastic
Shell size
1
Mating cycles
2000
Operating temperature - max
100 °C
Operating temperature - min
-20 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
2

导出产品规格