照片为代表
Download
Eaton Crouse-Hinds series Condulet LBY elbow, Rigid/IMC, Copper-free aluminum, 90°, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet LBY elbow
|
| Catalog Number |
LBY35 SA
|
| UPC |
782274277073
|
| Product Length/Depth |
2.5 in
|
| Product Height |
3.25 in
|
| Product Width |
2.5 in
|
| Product Weight |
1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Conduit type |
Rigid/IMC
|
| Material |
Copper-free aluminum
|
| Shape |
90° angle
|
| Trade size |
1"
|