下载文档 () / 20

M3902958528

Male crimp contact size #10, Gold plating; M39029/58-528

常用规格

Product Name
Eaton Souriau Signal contacts for milaero interconnect
Catalog Number
M3902958528

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
10 AWG
Contact type
Crimp

导出产品规格