下载文档 () / 20

MOVTP20V150T

Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 20 mm disc size, 150 max. Vac, 3 terminal, indicating

常用规格

Product Name
Eaton Bussmann series MOVTP metal oxide varistor
Catalog Number
MOVTP20V150T
UPC
051712743426
Product Length/Depth
21.5 mm
Product Height
31.5 mm
Product Width
10.5 mm
Product Weight
7.628 g
Compliances
RoHS Compliant

产品规格

Clamping voltage
395 V
Operating voltage
200 V DC, 150 V AC
Peak current 8/20
10000
Type
Thermally protected metal oxide varistor
Special features
Radial lead

导出产品规格