知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA50LCY/UNV1 76 WT

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 4.14A, Cool white, Dimmable driver, 3/4", 1500W+ equiv, Heat and impact resistant glass lens, 50000 lm, 126 lm/W, Die cast alum, 7x6 optic, White paint, 100-277 Vac, 127-300 Vdc, 400W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA50LCY/UNV1 76 WT
UPC
662276661509
Product Length/Depth
15.35 in
Product Height
24 in
Product Width
17.28 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
50000
Lumens per watt
126
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac, 127-300 Vdc
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Heat and impact resistant glass
Finish color
White
Wattage
400W
Dimming
Dimmable driver
Equivalent luminaire
1500W+
Power factor
> 0.90
Amperage Rating
4.14 A
Material
Die cast aluminum

导出产品规格