知识搜索
下载文档 () / 20

PLLA4-UNV1-SRG1-M2

Eaton Crouse-Hinds series Champ Pro PLLA linear LED, Cool white, 3/4" entries, Natural alum finish, 4 ft, Clear glass lens, 8000 lm, 135 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.94 PF, ≥10kV surge, 120-277 Vac, 127/250 Vdc, 59W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture
Catalog Number
PLLA4-UNV1-SRG1-M2
UPC
786689799380
Product Length/Depth
39 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
4 ft
Lumens
8000
Lumens per watt
135
Optical distribution
Wide
Mounting Method
Flush ceiling
Voltage rating
120-277 Vac, 127/250 Vdc
Frequency rating
50/60 Hz
Lens material
Glass
Entry size
3/4"
Finish
Natural aluminum
Material
Copper-free aluminum
Wattage
59W
Power factor
> 0.94
Special features
120-277 VAC integrated ≥ 10kV surge protection module

导出产品规格