下载文档 () / 20
动力,因我们而不同*

SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

常用规格

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRXFANROOF
UPC
037332144553
Product Length/Depth
37 in
Product Height
3 in
Product Width
23.5 in
Product Weight
22 lb
Warranty
2 year limited
Compliances
EIA-310-E
RoHS

产品规格

Input Connection
IEC C14 inlet dongle (user-supplied input cord required)
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Cable Length
0.5 in
Input Frequency
50/60 Hz
Cable Length Range
Up to 4ft (up to 1M)
Accessory Class

Cooling accessories
Accessory Type
Airflow management
Cooling Type
Passive
Package Contents
6 inch C14 inlet dongle (user-supplied input cord required)
Tooless mounting hardware
SRXFANROOF 208-240V 50/60Hz fan roof
Input Nominal Voltage
208 VAC
230 VAC
240 VAC
208-240V AC 50/60 Hz
Product Features
IEC C14 inlet dongle (user-supplied input cord required)
Product Highlights
Cold rolled steel with black finish
2-year limited warranty (Worldwide)
Ideal for increasing the ventilation of SmartRacks
Tooless mounting hardware included
Features (6) 208-240V fans mounted in a roof panel
Roof Mount Fan Panel - 208-240V
Voltage Rating
208 VAC
230 VAC
240

导出产品规格