照片为代表
Download
Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Copper-free aluminum, 3"
Product Name |
Eaton Crouse-Hinds series UNF union
|
Catalog Number |
UNF805 SA
|
UPC |
782274101897
|
Product Length/Depth |
3.44 in
|
Product Height |
2.16 in
|
Product Width |
2.16 in
|
Product Weight |
2.55 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Female
|
Material |
Copper-free aluminum
|
Trade size |
3"
|