照片为代表
Download
Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Feraloy iron alloy, Group B rated, 4"
Product Name |
Eaton Crouse-Hinds series UNY union
|
Catalog Number |
UNY1005
|
UPC |
782274648804
|
Product Length/Depth |
6.63 in
|
Product Height |
6.19 in
|
Product Width |
6.19 in
|
Product Weight |
13.65 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Male
|
Material |
Feraloy iron alloy
|
Trade size |
4"
|
Special features |
Group B rated
|