照片为代表
Download
Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Feraloy iron alloy, Group B rated, 2"
Product Name |
Eaton Crouse-Hinds series UNY union
|
Catalog Number |
UNY606
|
UPC |
782274070636
|
Product Length/Depth |
4.22 in
|
Product Height |
3.88 in
|
Product Width |
3.88 in
|
Product Weight |
4.2 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Gender |
Male
|
Material |
Feraloy iron alloy
|
Trade size |
2"
|
Special features |
Group B rated
|