下载文档 () / 20

UTP10DCG

Plastic sealed receptacle dusctap, size 10; UTP10DCG

常用规格

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP10DCG

产品规格

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
10
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

导出产品规格