下载文档 () / 20

UTP12DCG

Plastic sealed receptacle dusctap, size 12; UTP12DCG

常用规格

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP12DCG

产品规格

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
12
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

导出产品规格