下载文档 () / 20

UTP16DCG

Plastic sealed receptacle dusctap, size 16; UTP16DCG

常用规格

Product Name
Eaton Souriau UTP series economical lightweight IP65 connector
Catalog Number
UTP16DCG

产品规格

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell type
Sealing Gland
Coupling type
1/3 Bayonet
Shell size
16
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

导出产品规格