Medium Voltage Primary Switchgear

Medium Voltage Primary Switchgears are Eaton’s series of power switchgears for medium voltage lines on primary power distribution systems using Eaton world-leading vacuum breaking and air-insulation technologies. The switchgears offer total solutions for systems ranging from 3.6 kV to 40.5 kV, and user scenarios that require medium voltage power breaking, control and protection of systems. 

Eaton 12 kV ET1 Alternating-current Metal-enclosed Switchgear

The 12 kV ET1 Alternating-current Metal-enclosed Switchgear is an indoor, metal-enclosed, air-insulated medium voltage switchgear. This switchgear combines a new vacuum interrupter and proven epoxy insulation technology, and is fully type tested and optimized for safety, reliability, economy and efficiency. This switchgear can be used in power plants, substations, industrial and mining enterprises and high-rise buildings. Its small 550 mm cabinet frame makes it especially suitable for commercial real estate, data centers, on-site modification and other space-constrained projects.

Eaton 24 KV ET1 Alternating-current Metal-enclosed Switchgear

The 24 KV ET1 Alternating-current Metal-enclosed Switchgear is a 24 kV removable, air-insulated metal-clad power switchgear. Equipped with VE24 embedded pole vacuum circuit breakers, this switchgear can be applied to electrical system of 3150 A and below rated current and 31.5 kA short circuit current.

Eaton Medium Voltage Licensable Assemblies - xDL

Medium Voltage Assemblies - xDL power switchgears are manufactured by Eaton-licensed panel makers and use a modular design. The front and rear cabinets make mass production and maintenance easier. These switchgears can be applied to power plants, substations, mining enterprises and high-rise buildings.

40.5kV ET2 AC Metal-enclosed Switchgear

ET2 is an indoor installed 40.5kV armored removable air-insulated switchgear, which is suitable for three-phase AC 50Hz single bus section system, including 630~3150A current rating. ET2 switchgear is equipped with Eaton 405W-VACi withdrawable VCB, which is suitable for receiving and distributing electric energy in power grids, substations, industrial and mining enterprises and commercial buildings, and can realize the control, protection and monitoring of distribution lines.

Eaton 7.2 kV–24 kV Power Xpert UX Alternating-current Metal-enclosed Switchgear

Power Xpert UX Alternating-current Metal-enclosed Switchgears are a full line of compact, environment-friendly flame-proof power switchgears. These switchgears use vacuum switching and air-insulation technology with current up to 4000 A. They are particularly suitable for providing control and protection to industrial cabling, transformers, capacitors and motors.